SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The three internal POKs for the POR module and their hystereses can be independantly enabled from CTRLMMR_WKUP_POR_POKHV_UV_CTRL, CTRLMMR_WKUP_POR_POKLV_UV_CTRL, CTRLMMR_WKUP_POR_POKHV_OV_CTRL, and CTRLMMR_WKUP_POR_BANDGAP_CTRL. For more information about control registers, see Control Module (CTRL_MMR).
The three POKs in the POR module are enabled via corresponding bit in CTRLMMR_WKUP_WKUP_PRG1_CTRL. Their current state can be monitored via corresponding bit in CTRLMMR_WKUP_WKUP_PRG1_CTRL .
Figure 5-15 shows the programming sequence for the three POKs in the POR module.