SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Each of the two AXI master ports of the PCIe core has an AXI2VBUSM bridge that is used for high speed data transfer during data read/write transactions originated by remote devices over the PCIe link. This bridge provides the protocol translation between the AXI master interface of the PCIe controller core and the VBUSM interface used in this device.