SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The following software sequence enables the controller in the VPFE module (CCDC) to receive video or image capture data.
The CCDC should be enabled prior to data transmission from the external device to avoid data loss. Once enabled, it starts to process input data continuously. No user intervention is necessary to re-start the process. As a result, the VPFE interrupt must be set up correctly in order to operate properly. User can terminates its operation by disabling the CCDC.