SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The selection of the working mode is done with the MCSPI_CHCONF_0/1/2/3 register.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set receive mode for the channel. | MCSPI_CHCONF_0/1/2/3[13-12] TRM | 0x1 |
| Configure SPI clock polarity/phase, clock divider, word length, and others for the channel. | MCSPI_CHCONF_0/1/2/3 | 0x- |
| Reset the status bits. | MCSPI_IRQSTATUS | 0x0 |
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set transmit mode for the channel. | MCSPI_CHCONF_0/1/2/3[13-12] TRM | 0x2 |
| Configure SPI clock polarity/phase, clock divider, word length, and others for the channel. | MCSPI_CHCONF_0/1/2/3 | 0x- |
| Reset the status bits. | MCSPI_IRQSTATUS | 0x0 |
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Set transmit and receive mode for the channel. | MCSPI_CHCONF_0/1/2/3[13-12] TRM | 0x0 |
| Configure SPI clock polarity/phase, clock divider, word length, and others for the channel. | MCSPI_CHCONF_0/1/2/3 | 0x- |
| Reset the status bits. | MCSPI_IRQSTATUS | 0x0 |