SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Some of the GMPC features described in this section may not be supported on this family of devices. For more information, see GPMC Not Supported Features.
This section describes the bit field to configure to set the GPMC in various memory modes. Table 12-359 and Table 12-360 provide check lists for mode parameters and access type parameters, respectively.
| Register | Bit | Name | Asynchronous | Synchronous | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Single Read Access | Single Write Access | Multiple Read (Page) Access | Multiple Write (Page) Access | Single Read Access | Single Write Access | Multiple Read (Burst) Access | Multiple Write (Burst) Access | |||
| GPMC_CONFIG1_i | 30 | READMULTIPLE | 0x0 | Don't care | 0x1 (1) | Not Supported | 0x0 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 29 | READTYPE | 0x0 | Don't care | 0x0 (1) | Not Supported | 0x1 | Don't care | 0x1 | Don't care |
| GPMC_CONFIG1_i | 28 | WRITEMULTIPLE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x0 | Don't care | 0x1 |
| GPMC_CONFIG1_i | 27 | WRITETYPE | Don't care | 0x0 | - (1) | Not Supported | Don't care | 0x1 | Don't care | 0x1 |
| Register | Bit | Name | Access Type | ||
|---|---|---|---|---|---|
| non-multiplexed | Address/ Data-Multiplexed | AAD-Multiplexed | |||
| GPMC_CONFIG1_i | 9-8 | MUXADDDATA | 0x0 | 0x2 | 0x1 |