SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 5-96 summarizes the reset status of the device.
| Reset Status | Type/Description |
|---|---|
| MCU_PORz_OUT | Output pin |
| Propagated from the MCU_PORz input | |
| MCU_RESETSTATz | Output pin |
| Indicates release of internal reset on the WKUP/MCU domain | |
| Released synchronous with start of WKUP_DMSC0 ROM code execution. | |
| PORz_OUT | Output pin |
| Indicates PORz state in MAIN domain (delayed from PORz) | |
| RESETSTATz | Output pin |
| Indicates release of internal reset on the MAIN domain | |
| THERMAL_RST | Software bit in CTRLMMR_WKUP_RESET_SRC_STAT(1) |
| DBUGSS_RST | |
| COLD_OUT_RST | |
| WARM_OUT_RST | |
| PORZ_PIN | |
| RESET_REQZ_PIN | |
| MCU_RSTZ_PIN | |
| SW_MAIN_POR | |
| SW_MAIN_WARMRST | |
| SW_MCU_WARMRST | |
| MAIN_RST_DONE | Software bit in |
| MCU_RST_DONE | CTRLMMR_WKUP_RST_STAT(1) |