SPRUIL1D May 2019 – December 2024 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Table 6-150 lists the interupts generated by the MSC module.
| Interrupt | Type | Description |
|---|---|---|
| VPAC_MSC_LSE_FR_DONE_EVT_0 | Pulse | Frame Processing complete for all filters in the processing thread 0. |
| VPAC_MSC_LSE_FR_DONE_EVT_1 | Pulse | Frame Processing complete for all filters in the processing thread 1. |
| VPAC_MSC_LSE_SL2_RD_ERR | Pulse | Set whenever there is an error response on VBUSM read command request for any input channel |
| VPAC_MSC_LSE_SL2_WR_ERR | Pulse | Set whenever there is an error response on VBUSM write command request for any output channel |
All interrupts are single pulse event signals that are mapped to the VPAC level interrupt aggregation logic. The MSC has no mask/set/clear registers for these events. For more information see Section 6.9.3, VPAC Subsystem.