SPRUIS4E March 2022 – January 2024
There is a DIP switch provided on the J721E SoM to select the SoC’s DDR and LPDDR4 memory I/O supply for the LPDDR4/LPDDR4x.
Currently, the J721E device does not support LPDDR4x. This support may be added at a later date. The EVM does support this feature if/when support is added to the silicon.
The DIP switch SW1 Bit 1 provides an option to change the logic of D Flip-Flop (U7) that controls the Load Switches TPS22965TDSGRQ1 and TPS22976NDPUT to decide the I/O supply voltages.
| SW1 Bit 1 | SDRAM_TYPE | Selected DDR I/O Voltage |
|---|---|---|
| LOW | LPDDR4X | 0.6V |
| HIGH | LPDDR4 | 1.1V |
Figure 4-6 LPDDR4 IO Voltage Selection
Circuit