SPRUIY9B May 2021 – October 2023
The SoC Core voltage (VDD_CORE) of the AM64x SoC is set to 0.75V. SoC Array Core Voltage (VDDR_CORE) and other array core voltages (VDDA_0P85_SERDES0_C, VDDA_0P85_SERDES0, VDDA_0P85_USB0, VDD_DLL_MMC0 and VDD_MMC0) are configured to 0.85V and are supplied through a common rail.
The SoC has different IO groups. Each IO group is powered by specific power supplies as given in Table 4-6.
| SI.No | Power Supply | SoC Supply Rails | IO Power Group | Power |
|---|---|---|---|---|
| 1 | VDDAR_CORE | VDDA_0P85_SERDES0 | SERDES0 | 0.85 |
| VDDA_0P85_SERDES0_C | 0.85 | |||
| VDDA_0P85_USB0 | USB0 | 0.85 | ||
| VDD_MMC0 | MMC0 | 0.85 | ||
| VDDR_CORE | CORE | 0.85 | ||
| 2 | SoC_DVDD3V3 | VDDSHV_MCU | MCU | 3.3 |
| VDDA_3P3_USB0 | USB0 | 3.3 | ||
| VDDSHV0 | General | 3.3 | ||
| VDDSHV1 | PRG0 | 3.3 | ||
| VDDSHV2 | PRG1 | 3.3 | ||
| VDDSHV3 | GPMC | 3.3 | ||
| VMON_3P3_MCU | 3.3 | |||
| VMON_3P3_SOC | 3.3 | |||
| 3 | VDDA_1V8_MCU | VDDA_MCU | MCU | 1.8 |
| 4 | VDDA_1V8_SERDES | VDDA_1P8_SERDES0 | SERDES0 | 1.8 |
| 5 | VDDA_1V8_USB0 | VDDA_1P8_USB0 | USB0 | 1.8 |
| 6 | VDDA_1V8 | VDDS_OSC | OSC0 | 1.8 |
| VDDA_TEMP_0/1 | 1.8 | |||
| VDDA_PLL_0/1/2 | 1.8 | |||
| 7 | VDDS_DDR | VDDS_DDR | DDR0 | 1.1 |
| VDDS_DDR_C | 1.1 | |||
| 8 | SOC_DVDD1V8 | VDDSHV4 | FLASH | 1.8 |
| VDDS_MMC0 | MMC0 | 1.8 | ||
| VMON_1P8_MCU | 1.8 | |||
| VMON_1P8_SOC | 1.8 | |||
| 9 | VDDSHV_SD_IO | VDDSHV5 | MMC1 | 3.3 |
| 10 | VDDS_MMC0/ADC0_VREFP | VDDS_MMC0 | MMC0 | 0 |