SPRUIY9B May 2021 – October 2023
PRU Header offers Low speed connection to PRG0 Interface. PRU_ICSSG signals from PRG0 Port (PRG0_PRU0 and PRG0_PRU1) are terminated on the PRU Expansion Connector. PRU0 signals are connected to a 27x2 standard 0.1” spaced 54 pin connector. Connector shall contain MDIO Control Signals (2 Pins), PRG0_PRU0_GPO [0: 19], PRG0_PRU1_GPO [0: 17], +3.3V PWR (2 Pins) and Ground reference (5 Pins), DETECT, RESET, INT going to the daughter card and SoC I2C0 lines (2 Pins). 3.3V are current limited to 500 mA. This is achieved by using load switch TPS22902YFPR. Enable for the load switch is controlled by SoC.
Signals routed from the PRU Connector are listed in Table 4-20.
| Pin | Net Name | Pin | Net Name |
|---|---|---|---|
| 1 | VCC3V3_PRU | 2 | DGND |
| 3 | PRU_DETECT | 4 | PRU_RESETz |
| 5 | PRU_INTn | 6 | SoC_I2C0_SCL |
| 7 | PRG0_PRU0GPO16 | 8 | SoC_I2C0_SDA |
| 9 | PRG0_MDIO0_MDC | 10 | NC |
| 11 | PRG0_MDIO0_MDIO | 12 | NC |
| 13 | PRG0_PRU0GPO0 | 14 | PRG0_PRU0GPO1 |
| 15 | PRG0_PRU0GPO2 | 16 | PRG0_PRU0GPO3 |
| 17 | PRG0_PRU0GPO4 | 18 | PRG0_PRU0GPO5 |
| 19 | PRG0_PRU0GPO6 | 20 | PRG0_PRU0GPO7 |
| 21 | PRG0_PRU0GPO8 | 22 | PRG0_PRU0GPO9 |
| 23 | PRG0_PRU0GPO10 | 24 | PRG0_PRU0GPO11 |
| 25 | PRG0_PRU0GPO12 | 26 | PRG0_PRU0GPO13 |
| 27 | PRG0_PRU0GPO14 | 28 | PRG0_PRU0GPO15 |
| 29 | DGND | 30 | PRG0_PRU0GPO17 |
| 31 | PRG0_PRU0GPO18 | 32 | PRG0_PRU0GPO19 |
| 33 | DGND | 34 | DGND |
| 35 | PRG0_PRU1GPO0 | 36 | PRG0_PRU1GPO1 |
| 37 | PRG0_PRU1GPO2 | 38 | PRG0_PRU1GPO3 |
| 39 | PRG0_PRU1GPO4 | 40 | PRG0_PRU1GPO5 |
| 41 | PRG0_PRU1GPO6 | 42 | PRG0_PRU1GPO7 |
| 43 | PRG0_PRU1GPO8 | 44 | PRG0_PRU1GPO9 |
| 45 | PRG0_PRU1GPO10 | 46 | PRG0_PRU1GPO11 |
| 47 | PRG0_PRU1GPO12 | 48 | PRG0_PRU1GPO13 |
| 49 | PRG0_PRU1GPO14 | 50 | PRG0_PRU1GPO15 |
| 51 | PRG0_PRU1GPO16 | 52 | PRG0_PRU1GPO17 |
| 53 | DGND | 54 | VCC3V3_PRU |
Figure 4-24 54-Pin PRU Connector