SPRUJ15B November   2021  – October 2022

 

  1.   F2800137 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5 V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800137 controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Power Supply Requirements
      1. 4.3.1 External Power Supply or Accessory Requirements
    4. 4.4 Using the controlCARD
    5. 4.5 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Power Supply Requirements

For the controlCARD to operate, the controlCARD MCU must be powered. This can be done through the USB-connector on the controlCARD or by inputting 5 V through the HSEC connector by way of an accompanying baseboard. For example if using a TMDSHSECDOCK docking station baseboard, 5-V DC can be input into the docking station J1 or J17. Then, S1 on the docking station needs to be toggled to the appropriate position.