SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The PRU-ICSS supports two levels of clock gating. First level gates all clocks inside the PRU-ICSS when requested by the RCM (Reset Control Manger. The second level allows user software to enable/disable clocks in the clock gating register ICSS_CGR_REG to some internal modules, as follows:
The appropriate configuration registers block controls its local module set inside PRU-ICSS.