SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
64-bit mode operation is identical to 32-bit mode except that all 64-bits of the TIMESTAMP are used (CPSW_CPTS_EVENT_0_REG and CPSW_CPTS_EVENT_3_REG). In 32-bit mode only the lower 32-bits (CPSW_CPTS_EVENT_0_REG) are used.
Figure 13-98 CPTS_COMP Output in Toggle and Non-Toggle Mode