SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
It is possible for the ePWM action qualifier to receive more than one event at the same time. In this case, events are assigned a priority by the hardware. The general rule is events occurring later in time have a higher priority and software forced events always have the highest priority. The event priority levels for up-down count mode are shown in Table 7-121. A priority level of 1 is the highest priority and level 10 is the lowest. The priority changes slightly depending on the direction of TBCTR.
| Priority Level | Event If TBCTR is Incrementing TBCTR = Zero up to TBCTR = TBPRD |
Event If TBCTR is Decrementing TBCTR = TBPRD down to TBCTR = 1 |
|---|---|---|
| 1 (Highest) | Software forced event | Software forced event |
| 2 | T1 on up-count (T1U) | T1 on down-count (T1D) |
| 3 | T2 on up-count (T2U) | T2 on down-count (T2D) |
| 4 | Counter equals CMPB on up-count (CBU) | Counter equals CMPB on down-count (CBD) |
| 5 | Counter equals CMPA on up-count (CAU) | Counter equals CMPA on down-count (CAD) |
| 6 | Counter equals zero | Counter equals period (TBPRD) |
| 7 | T1 on down-count (T1D) | T1 on up-count (T1U) |
| 8(Lowest) | T2 on down-count (T2D) | T2 on up-count (T2U) |
Table 7-122 shows the action-qualifier priority for up-count mode. In this case, the counter direction is always defined as up; therefore, down-count events never are taken.
| Priority Level | Event |
|---|---|
| 1 (Highest) | Software forced event |
| 2 | Counter equal to period (TBPRD) |
| 3 | T1 on up-count (T1U) |
| 4 | T2 on up-count (T2U) |
| 5 | Counter equal to CMPB on up-count (CBU) |
| 6 | Counter equal to CMPA on up-count (CAU) |
| 7 (Lowest) | Counter equal to Zero |
Table 7-123 shows the action-qualifier priority for down-count mode. In this case, the counter direction is always defined as down; therefore, up-count events never are taken.
| Priority Level | Event |
|---|---|
| 1 (Highest) | Software forced event |
| 2 | Counter equal to Zero |
| 3 | T1 on down-count (T1D) |
| 4 | T2 on down-count (T2D) |
| 5 | Counter equal to CMPB on down-count (CBD) |
| 6 | Counter equal to CMPA on down-count (CAD) |
| 7 (Lowest) | Counter equal to period (TBPRD) |
It is possible to set the compare value greater than the period. In this case, the action takes place as shown in Table 7-124.
| Counter Mode | Compare on Up-Count Event CAD/CBD |
Compare on Down-Count Event CAD/CBD |
|---|---|---|
| Up-Count Mode | If CMPA/CMPB ≤ TBPRD period, then the event occurs on a compare match (TBCTR=CMPA or CMPB). | Never occurs. |
| If CMPA/CMPB > TBPRD, then the event does not occur. | ||
| Down-Count Mode | Never occurs. | If CMPA/CMPB < TBPRD, the event occurs on a compare match (TBCTR=CMPA or CMPB). |
| If CMPA/CMPB ≥ TBPRD, the event occurs on a period match (TBCTR=TBPRD). | ||
| Up-Down Count Mode | If CMPA/CMPB < TBPRD and the counter is incrementing, the event occurs on a compare match (TBCTR=CMPA or CMPB). | If CMPA/CMPB < TBPRD and the counter is decrementing, the event occurs on a compare match (TBCTR=CMPA or CMPB). |
| If CMPA/CMPB is ≥ TBPRD, the event occurs on a period match (TBCTR = TBPRD). | If CMPA/CMPB ≥ TBPRD, the event occurs on a period match (TBCTR=TBPRD). |