SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The eQEP peripheral contains a 16-bit watchdog timer (Figure 7-293) that monitors the quadrature clock to indicate proper operation of the motion-control system. The eQEP watchdog timer is clocked from /64 and the quadrature clock event (pulse) resets the watchdog timer. If no quadrature clock event is detected until a period match (QWDPRD = QWDTMR), then the watchdog timer times out and the watchdog interrupt flag is set (QFLG[WTO]). The time-out value is programmable through the watchdog period register (QWDPRD).
Figure 7-293 eQEP Watchdog Timer