SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Each PRU (PRU0 and PRU1) has a dedicated 12KB of Instruction Memory which needs to be initialized by an external to PRU-ICSS Host processor before a PRU core executes any instructions.
The PRU-ICSS PRU0/1_IRAM regions are ONLY accessible from controllers, external to the PRU-ICSS (like Arm) when the PRU0/PRU1 is NOT running. The access is via PRU-ICSStarget port on the device CBASS0 interconnect.
| Start Address | PRU0 | PRU1 |
|---|---|---|
| 0000 0000h | 12KB IRAM | 12KB IRAM |