SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Test registers are available to be compliant with SD Host controller specification. This feature is useful to generate interrupts manually for driver debugging. The Force Event register (MMC_FE) is used to control the Error Interrupt Status and Auto CMD12 Error Status. The System Test register (MMC_SYSTEST) is used to control the signals that connect to I/O pins when the module is configured in system test (MMC_CON[4] MODE = 1) mode for boundary connectivity verification.