SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This is the state where the ROM Bootloader hands over the control to the Secondary BootLoader (SBL)
| IP | Status |
|---|---|
| Timer | Disabled |
| VIM | All interrupts are disabled VIM memory is cleared |
| Mail Box | Memory cleared |
| QSPI(QSPI boot) | QSPI clock is disabled QSPI is set to “Force idle” |
|
EDMA (QSPI boot) | EDMA channel is disabled paramSet memory is cleared Channel to paramSet mapping is cleared |
| UART(UART boot) | UART0 is reset through IP’s soft reset |