SPRUJ21E October   2022  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 EMC, EMI, and ESD Compliance
  6. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J14] With LED for Status [LD3]
      2. 2.1.2 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW1]
      2. 2.2.2 Reset Pushbutton [SW2]
      3. 2.2.3 User Pushbutton [SW3] With User LED Indication [LD2]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J4] With LED for Status [LD1]
      2. 2.3.2 Gigabit Ethernet [J8] With Integrated LEDs for Status
      3. 2.3.3 JTAG/Emulation Interface [J9]
      4. 2.3.4 USB3.1 Gen1 Interfaces [J10] [J12]
      5. 2.3.5 M.2 Key E Connector [J11] for Wi-Fi Networking Modules
      6. 2.3.6 Stacked DisplayPort and HDMI Type A [J13]
      7. 2.3.7 M.2 Key M Connector [J22] for SSD Modules
      8. 2.3.8 MicroSD Card Cage [J23]
    4. 2.4 Expansion Interfaces
      1. 2.4.1 Heatsink [ACC1] With [J16] Fan Header
      2. 2.4.2 CAN-FD Connector(s) [J1] [J2] [J5] [J6]
      3. 2.4.3 Expansion Header [J3]
      4. 2.4.4 Camera Interface, 15-Pin Flex Connectors [J18] [J19]
      5. 2.4.5 Camera Interface, 40-Pin High Speed [J24]
      6. 2.4.6 Automation and Control Connector [J25]
  7. 3Mechanicals
  8. 4Circuit Details
    1. 4.1 Top Level Diagram
    2. 4.2 Interface Mapping
    3. 4.3 I2C Address Mapping
    4. 4.4 GPIO Mapping
    5. 4.5 Identification EEPROM
  9. 5Usage Notes and Advisories
    1. 5.1 Usage Notes
    2. 5.2 Advisories
  10. 6References
  11. 7Revision History

MicroSD Card Cage [J23]

The EVM supports a micro-SD card cage. It supports UHS-1 class memory cards, including SDHC and SXDC. The connector is a PUSH-PUSH connector, meaning you push to insert the card and push again to remove the card.

A MicroSD Card is included with the EVM kit.