SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The slave interfaces on the bridge is the source VBUSM port to receive commands and return data and status. These ports have the defined prefix, smX (SoC Master, input to bridge), to identify them, where the X is the number to idenfity each port starting from zero. The number of these interfaces and bridges is shown in Table 10-135 and Table 10-136.