SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Figure 12-137 Synchronous Abort Sequence(1) Set the MMCSD0_BLOCK_GAP_CONTROL[0] STOP_AT_BLK_GAP bit to 1 to stop SD transactions.
(2) Wait for the Transfer Complete Interrupt (MMCSD0_NORMAL_INTR_STS_ENA[1] XFER_COMPLETE).
(3) Set the MMCSD0_NORMAL_INTR_STS_ENA[1] XFER_COMPLETE bit to 1 to clear this bit.
(4) Issue the Abort Command
(5) Set both MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit to 1 to do software reset.
(6) Check both MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit. If both MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit and MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit are 0, go to "End". If either MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit or MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit is 1, go to step (6).