SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Generated when back mapped input pixel co-ordinate goes out of valid input frame boundary or co-ordinates post Perspective warping goes out of valid Mesh frame size (Frame size for which mesh data is available). This event is generated for the first occurrence of error in each frame. In the event of error condition, design will clip the co-ordinates to valid frame boundary. It is recommended to review the source of the error to make sure that it is expected.