SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 6-134 lists the RAWFE ECC RAMs
| Module | # Rams | ECC |
|---|---|---|
| PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
| WDR LUT | 2 | ECC, with single bit correction, including writeback. |
| H3A LUT | 2 | ECC, with single bit correction, including writeback. |
| DPC (line buffer) | 4 | No ecc |
| LSC LUT | 1 | ECC, with single bit correction, including writeback. |
| LSC GAIN | 1 | ECC, with single bit correction, including writeback. |
| H3A accum | 1 | No ecc |
| H3A line | 1 | No ecc |