SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Since each resizer needs to access the common coefficients independently, the coefficients are stored in registers (instead of memory). Each resizer selects directly from these register using the coefficient selection scheme as shown in Figure 6-156. The same mux is used to select either vertical or horizontal coefficients.
Figure 6-156 Coefficient Selection