SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
| Clocks | |
| Module Clock Input | Description |
| SEC_PROXY_FICLK | Proxy clock. This clock is used for all interface and functional operations. |
| Resets | |
| Module Reset Input | Description |
| SEC_PROXY_RST | Proxy hardware reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| - | No interrupts to external interrupt controllers | - |
| DMA Events | ||
| Module DMA Event | Description | Type |
| - | No PDMA channels to external DMA engines | - |