SPRUJ40D May 2022 – August 2025
Applicable EVM Revisions: E2, E1
Issue Description:The I2C_IRQ signal was required from the PD controller to read the I2C register changes of the controller with regard to USB Host and Device mode operation
Fix: I2C2_IRQ from the PD Controller is connected to IO EXP GPIO P21 (U70.18) and TEST_GPIO2 is terminated to a Test Point.