SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the Status of all MPU Protection Errors.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_HSM_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B1_AHB_PROT_ERR3 | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A1_AHB_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B0_AHB_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A0_AHB_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_SCRM2SCRP1_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_SCRM2SCRP0_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_QSPI_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_MBOX_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_DTHE_A_PROT_ERR3 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B1_AXIS_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A1_AXIS_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B0_AXIS_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A0_AXIS_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_D_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_C_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_B_PROT_ERR3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_A_PROT_ERR3 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_HSM_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 16 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B1_AHB_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 15 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A1_AHB_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 14 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B0_AHB_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 13 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A0_AHB_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 12 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_SCRM2SCRP1_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 11 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_SCRM2SCRP0_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 10 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_QSPI_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 9 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_MBOX_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 8 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_DTHE_A_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 7 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B1_AXIS_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 6 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A1_AXIS_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 5 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5B0_AXIS_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 4 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_CR5A0_AXIS_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 3 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_D_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 2 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_C_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 1 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_B_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |
| 0 | MPU_PROT_INTR_ERRAGG3_STATUS_RAW_MPU_L2_BANK_A_PROT_ERR3 | R/W | 0h | Raw Status of Error from MPU_PROT_INTR. Set irrespective if the Interupt is masked or unmasked in MPU_PROT_INTR_ERRAGG_MASK |