SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Tx Buffer Transmission Occurred register. Signals successful transmissions, set when corresponding MCAN_TXBRP flag is cleared. Each Tx Buffer has its own Transmission Occurred bit. The bits are set when the corresponding MCAN_TXBRP bit is cleared after a successful transmission. The bits are reset when a new transmission is requested by writing a 1h to the corresponding bit of register the MCAN_TXBAR register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 82D8h |
| MCAN1 | 5261 82D8h |
| MCAN2 | 5262 82D8h |
| MCAN3 | 5263 82D8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TO | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TO | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TO | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TO | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TO | R | 0h | Transmission Occurred |