SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CC Configuration Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES2 | MPEXIST | CHMAPEXIST | |||||
| R | R | R | |||||
| 0h | 1h | 1h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES3 | NUMREGN | RES4 | NUMTC | ||||
| R | R | R | R | ||||
| 0h | 3h | 0h | 1h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES5 | NUMPAENTRY | RES6 | NUMINTCH | ||||
| R | R | R | R | ||||
| 0h | 4h | 0h | 4h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES7 | NUMQDMACH | RES8 | NUMDMACH | ||||
| R | R | R | R | ||||
| 0h | 4h | 0h | 5h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | RES2 | R | 0h | RESERVE FIELD |
| 25 | MPEXIST | R | 1h | Memory Protection Existence MPEXIST = 0 : No memory protection. MPEXIST = 1 : Memory Protection logic included. |
| 24 | CHMAPEXIST | R | 1h | Channel Mapping Existence CHMAPEXIST = 0 : No Channel mapping. CHMAPEXIST = 1 : Channel mapping logic included. |
| 23:22 | RES3 | R | 0h | RESERVE FIELD |
| 21:20 | NUMREGN | R | 3h | Number of MP and Shadow regions |
| 19 | RES4 | R | 0h | RESERVE FIELD |
| 18:16 | NUMTC | R | 1h | Number of Queues/Number of TCs |
| 15 | RES5 | R | 0h | RESERVE FIELD |
| 14:12 | NUMPAENTRY | R | 4h | Number of PaRAM entries |
| 11 | RES6 | R | 0h | RESERVE FIELD |
| 10:8 | NUMINTCH | R | 4h | Number of Interrupt Channels |
| 7 | RES7 | R | 0h | RESERVE FIELD |
| 6:4 | NUMQDMACH | R | 4h | Number of QDMA Channels |
| 3 | RES8 | R | 0h | RESERVE FIELD |
| 2:0 | NUMDMACH | R | 5h | Number of DMA Channels |