SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Clear Register (High Part): CPU write of '1' to the ICRH.In bit causes the IPRH.In bit to be cleared. CPU write of '0' has no effect. All IPRH.In bits must be cleared before additional interrupts will be asserted by CC.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 1074h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| I63 | I62 | I61 | I60 | I59 | I58 | I57 | I56 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| I55 | I54 | I53 | I52 | I51 | I50 | I49 | I48 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| I47 | I46 | I45 | I44 | I43 | I42 | I41 | I40 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I39 | I38 | I37 | I36 | I35 | I34 | I33 | I32 |
| W | W | W | W | W | W | W | W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | I63 | W | 0h | Interrupt associated with TCC #63 |
| 30 | I62 | W | 0h | Interrupt associated with TCC #62 |
| 29 | I61 | W | 0h | Interrupt associated with TCC #61 |
| 28 | I60 | W | 0h | Interrupt associated with TCC #60 |
| 27 | I59 | W | 0h | Interrupt associated with TCC #59 |
| 26 | I58 | W | 0h | Interrupt associated with TCC #58 |
| 25 | I57 | W | 0h | Interrupt associated with TCC #57 |
| 24 | I56 | W | 0h | Interrupt associated with TCC #56 |
| 23 | I55 | W | 0h | Interrupt associated with TCC #55 |
| 22 | I54 | W | 0h | Interrupt associated with TCC #54 |
| 21 | I53 | W | 0h | Interrupt associated with TCC #53 |
| 20 | I52 | W | 0h | Interrupt associated with TCC #52 |
| 19 | I51 | W | 0h | Interrupt associated with TCC #51 |
| 18 | I50 | W | 0h | Interrupt associated with TCC #50 |
| 17 | I49 | W | 0h | Interrupt associated with TCC #49 |
| 16 | I48 | W | 0h | Interrupt associated with TCC #48 |
| 15 | I47 | W | 0h | Interrupt associated with TCC #47 |
| 14 | I46 | W | 0h | Interrupt associated with TCC #46 |
| 13 | I45 | W | 0h | Interrupt associated with TCC #45 |
| 12 | I44 | W | 0h | Interrupt associated with TCC #44 |
| 11 | I43 | W | 0h | Interrupt associated with TCC #43 |
| 10 | I42 | W | 0h | Interrupt associated with TCC #42 |
| 9 | I41 | W | 0h | Interrupt associated with TCC #41 |
| 8 | I40 | W | 0h | Interrupt associated with TCC #40 |
| 7 | I39 | W | 0h | Interrupt associated with TCC #39 |
| 6 | I38 | W | 0h | Interrupt associated with TCC #38 |
| 5 | I37 | W | 0h | Interrupt associated with TCC #37 |
| 4 | I36 | W | 0h | Interrupt associated with TCC #36 |
| 3 | I35 | W | 0h | Interrupt associated with TCC #35 |
| 2 | I34 | W | 0h | Interrupt associated with TCC #34 |
| 1 | I33 | W | 0h | Interrupt associated with TCC #33 |
| 0 | I32 | W | 0h | Interrupt associated with TCC #32 |