SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Pending Register: IPR.In bit is set when a interrupt completion code with TCC of N is detected. IPR.In bit is cleared via software by writing a '1' to ICR.In bit.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EDMA0 | 52A0 2068h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| I31 | I30 | I29 | I28 | I27 | I26 | I25 | I24 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| I23 | I22 | I21 | I20 | I19 | I18 | I17 | I16 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| I15 | I14 | I13 | I12 | I11 | I10 | I9 | I8 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I7 | I6 | I5 | I4 | I3 | I2 | I1 | I0 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | I31 | R | 0h | Interrupt associated with TCC #31 |
| 30 | I30 | R | 0h | Interrupt associated with TCC #30 |
| 29 | I29 | R | 0h | Interrupt associated with TCC #29 |
| 28 | I28 | R | 0h | Interrupt associated with TCC #28 |
| 27 | I27 | R | 0h | Interrupt associated with TCC #27 |
| 26 | I26 | R | 0h | Interrupt associated with TCC #26 |
| 25 | I25 | R | 0h | Interrupt associated with TCC #25 |
| 24 | I24 | R | 0h | Interrupt associated with TCC #24 |
| 23 | I23 | R | 0h | Interrupt associated with TCC #23 |
| 22 | I22 | R | 0h | Interrupt associated with TCC #22 |
| 21 | I21 | R | 0h | Interrupt associated with TCC #21 |
| 20 | I20 | R | 0h | Interrupt associated with TCC #20 |
| 19 | I19 | R | 0h | Interrupt associated with TCC #19 |
| 18 | I18 | R | 0h | Interrupt associated with TCC #18 |
| 17 | I17 | R | 0h | Interrupt associated with TCC #17 |
| 16 | I16 | R | 0h | Interrupt associated with TCC #16 |
| 15 | I15 | R | 0h | Interrupt associated with TCC #15 |
| 14 | I14 | R | 0h | Interrupt associated with TCC #14 |
| 13 | I13 | R | 0h | Interrupt associated with TCC #13 |
| 12 | I12 | R | 0h | Interrupt associated with TCC #12 |
| 11 | I11 | R | 0h | Interrupt associated with TCC #11 |
| 10 | I10 | R | 0h | Interrupt associated with TCC #10 |
| 9 | I9 | R | 0h | Interrupt associated with TCC #9 |
| 8 | I8 | R | 0h | Interrupt associated with TCC #8 |
| 7 | I7 | R | 0h | Interrupt associated with TCC #7 |
| 6 | I6 | R | 0h | Interrupt associated with TCC #6 |
| 5 | I5 | R | 0h | Interrupt associated with TCC #5 |
| 4 | I4 | R | 0h | Interrupt associated with TCC #4 |
| 3 | I3 | R | 0h | Interrupt associated with TCC #3 |
| 2 | I2 | R | 0h | Interrupt associated with TCC #2 |
| 1 | I1 | R | 0h | Interrupt associated with TCC #1 |
| 0 | I0 | R | 0h | Interrupt associated with TCC #0 |