SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_IOMUX | 5310 0054h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSVD | RSVD | RESERVED | |||||
| NONE | |||||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | INP_INV_SEL | QUAL_SEL | GPIO_SEL | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | SC1 | PUPDSEL | PI | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 1h | 0h | 1h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OE_OVERRIDE | OE_OVERRIDE_CTRL | IE_OVERRIDE | IE_OVERRIDE_CTRL | FUNC_SEL | |||
| R/W | R/W | R/W | R/W | R/W | |||
| 1h | 1h | 1h | 1h | 7h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 29:21 | RESERVED | NONE | 0h | Reserved |
| 20 | INP_INV_SEL | R/W | 0h | Select Value for chosing inverted version of PAD input for chip: 0 : Non Inverted 1 : Inverted |
| 19:18 | QUAL_SEL | R/W | 0h | Select Value for chosing input qualifer type for PAD. 00 : Sync, 01 : 3 Sample qual 10 : 6 Samples qual 11 : Async |
| 17:16 | GPIO_SEL | R/W | 0h | R5F CPU ownership select for GPIO. 0 : GPO0, 1 :GPO1, 2 : GPO2, 3:GPO3 |
| 15:11 | RESERVED | NONE | 0h | Reserved |
| 10 | SC1 | R/W | 1h | IO Slew Rate Control : 0 : higher slew rate. 1:Lower slew rate. |
| 9 | PUPDSEL | R/W | 0h | Internal Pull Resistor Direction Control bit 0:Pull-down Resistor 1:Pull-up Resistor |
| 8 | PI | R/W | 1h | Pull Inhibit/Pull Disable 0 -- Enable 1- Disable |
| 7 | OE_OVERRIDE | R/W | 1h | Active Low Output Override |
| 6 | OE_OVERRIDE_CTRL | R/W | 1h | Output Override Control bit (Active Low) This bit provides a software override for the default OE_N/GZ hardware control. 0:Enable pad input override 1:Disable pad input override |
| 5 | IE_OVERRIDE | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) |
| 4 | IE_OVERRIDE_CTRL | R/W | 1h | Input Override (Active Low) 0:Override pad input signal to 0 (LOW) 1:Override pad input signal to 1 (HIGH) Control : Write 1 to select Active low Input Override value to control IOs IE_N/RXACTIVE_N instead of the control from hardware |
| 3:0 | FUNC_SEL | R/W | 7h | Function select |