SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DAC Value Register - Active.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DAC0 | 5026 0004h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | DACVALA | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DACVALA | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | RESERVED_1 | R | 0h | Reserved |
| 11:0 | DACVALA | R | 0h | Active output code currently driven by the DAC |