SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QEP Watchdog Period .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EQEP0 | 5027 0026h |
| EQEP1 | 5027 1026h |
| EQEP2 | 5027 2026h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| QWDPRD | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| QWDPRD | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | QWDPRD | R/W | 0h | QEP Watchdog Period This register contains the time-out count for the eQEP peripheral watch dog timer. When the watchdog timer value matches the watchdog period value, a watchdog timeout interrupt is generated. |