SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
HRPWM Period Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| OTTOCAL0 | 502E 0046h |
| OTTOCAL1 | 502E 1046h |
| OTTOCAL2 | 502E 2046h |
| OTTOCAL3 | 502E 3046h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| HRPRD | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HRPRD | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | HRPRD | R/W | 0h | These 8-bits are used to select the number of delay elements during oscillator calibration for the calibration delay line [DCAL] only. |