SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS DAC Control Register 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 000Ah |
| CMPSSA1 | 5020 100Ah |
| CMPSSA2 | 5020 200Ah |
| CMPSSA3 | 5020 300Ah |
| CMPSSA4 | 5020 400Ah |
| CMPSSA5 | 5020 500Ah |
| CMPSSA6 | 5020 600Ah |
| CMPSSA7 | 5020 700Ah |
| CMPSSA8 | 5020 800Ah |
| CMPSSA9 | 5020 900Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_3 | RAMPSOURCEUSEL | RESERVED_2 | BLANKSOURCEUSEL | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | DEACTIVESEL | DEENABLE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:11 | RESERVED_3 | R | 0h | Reserved |
| 10 | RAMPSOURCEUSEL | R/W | 0h | 0: Selects EPWM0 to 15 as RAMP source 1:Selects EPWM16 to 31 as RAMP source |
| 9 | RESERVED_2 | R | 0h | Reserved |
| 8 | BLANKSOURCEUSEL | R/W | 0h | 0: Selects EPWM0 to 15 as blank source 1:Selects EPWM16 to 31 as blank source |
| 7:6 | RESERVED_1 | R | 0h | Reserved |
| 5:1 | DEACTIVESEL | R/W | 0h | DEACTIVE source select: 0 : EPWM0.DEACTIVE 1 : EPWM1.DEACTIVE 2 : EPWM2.DEACTIVE 3 : EPWM3.DEACTIVE . . 31 : EPWM31.DEACTIVE |
| 0 | DEENABLE | R/W | 0h | DE mode enable. 0 DE mode features disabled. 1 DE mode features enabled. |