SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS High DAC Value Shadow Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 000Ch |
| CMPSSA1 | 5020 100Ch |
| CMPSSA2 | 5020 200Ch |
| CMPSSA3 | 5020 300Ch |
| CMPSSA4 | 5020 400Ch |
| CMPSSA5 | 5020 500Ch |
| CMPSSA6 | 5020 600Ch |
| CMPSSA7 | 5020 700Ch |
| CMPSSA8 | 5020 800Ch |
| CMPSSA9 | 5020 900Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | DACVAL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DACVAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | RESERVED_1 | R | 0h | Reserved |
| 11:0 | DACVAL | R/W | 0h | High DAC shadow value. When COMPDACCTL[DACSOURCE]=0, the value of DACHVALS is loaded into DACHVALA on the trigger signal selected by COMPDACCTL[SWLOADSEL]. |