SPRUJ53B April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
AdcaResultRegs | ADC_RESULT_REGS | ADCARESULT_BASE | 0x0000_1800 | YES | YES | YES | - |
AdcbResultRegs | ADC_RESULT_REGS | ADCBRESULT_BASE | 0x0000_1880 | YES | YES | YES | - |
AdccResultRegs | ADC_RESULT_REGS | ADCCRESULT_BASE | 0x0000_1900 | YES | YES | YES | - |
AdcdResultRegs | ADC_RESULT_REGS | ADCDRESULT_BASE | 0x0000_1980 | YES | YES | YES | - |
AdceResultRegs | ADC_RESULT_REGS | ADCERESULT_BASE | 0x0000_1A00 | YES | YES | YES | - |
AdccRegs | ADC_REGS | ADCC_BASE | 0x0000_6A00 | YES | - | YES | YES |
AdcdRegs | ADC_REGS | ADCD_BASE | 0x0000_6C00 | YES | - | YES | YES |
AdceRegs | ADC_REGS | ADCE_BASE | 0x0000_6E00 | YES | - | YES | YES |
AdcaRegs | ADC_REGS | ADCA_BASE | 0x0000_7400 | YES | - | YES | YES |
AdcbRegs | ADC_REGS | ADCB_BASE | 0x0000_7600 | YES | - | YES | YES |