SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 12-53 lists the memory-mapped registers for the PCTRACE_BUFFER_REGS registers. All register offset addresses not listed in Table 12-53 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Write Protection | Section |
---|---|---|---|---|
0h + formula | PCTRACE_BUFFER_BASE_y | PCTRACE_BUFFER_BASE | Go |
Complex bit access types are encoded to fit into small table cells. Table 12-54 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
PCTRACE_BUFFER_BASE_y is shown in Figure 12-42 and described in Table 12-55.
Return to the Summary Table.
Trace Buffer Base address
Offset = 0h + (y * 4h); where y = 0h to 3FFh
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
R-0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | BLOCKED | PROGRAM_COUNTER | |||||
R-0h | R-0h | R-0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PROGRAM_COUNTER | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PROGRAM_COUNTER | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-23 | RESERVED | R | 0h | Reserved |
22 | BLOCKED | R | 0h | 1 = PROGRAM_COUNTER[21:0] is not valid due to security permissions 0 = PROGRAM_COUNTER[21:0] is valid Reset type: SYSRSn |
21-0 | PROGRAM_COUNTER | R | 0h | Program Counter where discontinuity occurred Reset type: SYSRSn |