SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
After programming, the user must perform verify using API function Fapi_doVerify(). This function verifies the Flash contents against supplied data.
Application software typically perform a CRC check of the Flash memory contents during power-up and at regular intervals during runtime (as needed). Apart from this, ECC logic, when enabled (enabled by default), catches single-bit errors, double-bit errors, and address errors whenever the CPU reads/fetches from a Flash address.