The ECC aggregator module supports the following general features:
- Provides a mechanism to control and monitor the ECC RAM in the MCAN module.
- Provides software access to all the ECC related registers.
- Supports software readable status of ECC
single/double-bit errors and associated info such as RAM address and data bits
that are in error.
- Aggregates level pending status from the ECC RAM into a single interrupt to the Host CPU.
The following feature is not supported:
- Statistics such as tracking the number of single and double-bit errors. If needed, these operations can be handled by software.