SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The OSPI module generates three interrupts. The ECC interrupts (FSS0_OSPI_0_OSPI_ECC_CORR_LVL_INTR_0 and FSS0_OSPI_0_OSPI_ECC_UNCORR_LVL_INTR_0) are generated by the OSPI ECC aggregator.
The other interrupt (FSS0_OSPI_0_OSPI_LVL_INTR_0) is generated by the OSPI module.
Table 13-197 lists the event flags and the corresponding mask bits of the sources which can cause interrupts.
| Event Flag | Event Mask | Description |
|---|---|---|
OSPI_IRQ_STATUS_REG[0] |
OSPI_IRQ_MASK_REG[0] |
Event Flag and Event Mask for the OSPI Interrupts. |
OSPI_IRQ_STATUS_REG[1] |
OSPI_IRQ_MASK_REG[1] |
|
OSPI_IRQ_STATUS_REG[2] |
OSPI_IRQ_MASK_REG[2] |
|
OSPI_IRQ_STATUS_REG[3] |
OSPI_IRQ_MASK_REG[3] |
|
OSPI_IRQ_STATUS_REG[4] |
OSPI_IRQ_MASK_REG[4] |
|
OSPI_IRQ_STATUS_REG[5] |
OSPI_IRQ_MASK_REG[5] |
|
OSPI_IRQ_STATUS_REG[6] |
OSPI_IRQ_MASK_REG[6] |
|
OSPI_IRQ_STATUS_REG[7] |
OSPI_IRQ_MASK_REG[7] |
|
OSPI_IRQ_STATUS_REG[8] |
OSPI_IRQ_MASK_REG[8] |
|
OSPI_IRQ_STATUS_REG[9] |
OSPI_IRQ_MASK_REG[9] |
|
OSPI_IRQ_STATUS_REG[10] |
OSPI_IRQ_MASK_REG[10] |
|
OSPI_IRQ_STATUS_REG[11] |
OSPI_IRQ_MASK_REG[11] |
|
OSPI_IRQ_STATUS_REG[12] |
OSPI_IRQ_MASK_REG[12] |
|
OSPI_IRQ_STATUS_REG[13] |
OSPI_IRQ_MASK_REG[13] |
|
OSPI_IRQ_STATUS_REG[14] |
OSPI_IRQ_MASK_REG[14] |
|
OSPI_IRQ_STATUS_REG[16] |
OSPI_IRQ_MASK_REG[16] |
|
OSPI_IRQ_STATUS_REG[17] |
OSPI_IRQ_MASK_REG[17] |
|
OSPI_IRQ_STATUS_REG[18] |
OSPI_IRQ_MASK_REG[18] |
|
OSPI_IRQ_STATUS_REG[19] |
OSPI_IRQ_MASK_REG[19] |
|
OSPI_ECC_SEC_STATUS_REG0[0] |
OSPI_ECC_SEC_ENABLE_SET_REG0[0] OSPI_ECC_SEC_ENABLE_CLR_REG0[0] |
Event Flag and Event Mask for the ECC Interrupts. |
OSPI_ECC_DED_STATUS_REG0[0] |
OSPI_ECC_DED_ENABLE_SET_REG0[0] OSPI_ECC_DED_ENABLE_CLR_REG0[0] |
|
OSPI_ECC_AGGR_STATUS_SET[1-0] |
OSPI_ECC_AGGR_ENABLE_SET[0] |
|
OSPI_ECC_AGGR_STATUS_SET[3-2] |
OSPI_ECC_AGGR_ENABLE_SET[1] |
|
OSPI_ECC_AGGR_STATUS_CLR[1-0] |
OSPI_ECC_AGGR_ENABLE_CLR[0] |
|
OSPI_ECC_AGGR_STATUS_CLR[3-2] |
OSPI_ECC_AGGR_ENABLE_CLR[1] |