SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Figure 7-348 shows how the interrupt mechanism works in the eQEP module.
Figure 7-348 eQEP Interrupt Generation
Eleven interrupt events (PCE, PHE, QDC, WTO, PCU, PCO, PCR, PCM, SEL, IEL, and UTO) can be generated. The interrupt control register (QEINT) is used to enable/disable individual interrupt event sources. The interrupt flag register (QFLG) indicates if any interrupt event has been latched and contains the global interrupt flag bit (INT).
An interrupt pulse is generated to VIM when: