SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The next stage is to capture which interrupts are pending. There are two kinds of pending status: raw status and enabled status. Raw status is the pending status of the interrupt without regards to the enable bit for the interrupt. Enabled status is the pending status of the interrupts with the enable bits active. When the enable bit is inactive, the enabled status will always be inactive. The enabled status of interrupts is captured in interrupt status enabled/clear registers (ICSS_INTC_ENA_STATUS_REG0 to ICSS_INTC_ENA_STATUS_REG4).
Status of interrupt 'N' is indicated by the N-th bit of ICSS_INTC_ENA_STATUS_REG0 to ICSS_INTC_ENA_STATUS_REG4. Since there are 160 interrupts, five 32-bit registers are used to capture the enabled status of interrupts. The pending status reflects whether the interrupt occurred since the last time the status register bit was cleared. Each bit in the status register can be individually cleared.