SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
There are four temperature sensors on the device die. Each sensor is associated with one voltage domain and is also a part of a VBGAPTS cell. The VBGAPTS cell integrates bandgap voltage reference, temperature sensor with ADC and thermal comparator shutdown. The 7-bit ADC produces a digital output, respective to the temperature measured on the SoC (PTAT or CTAT). Figure 6-11 shows the Thermal Management Functional Block Diagram.