SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
This section describes the configurable start conditions for the PERIF<m>_CLK. The software can completely control via PRU_ICSS_PRU0_ED_CHm_CFG0 when bit [29] PRU0_ED_CLK_OUT_OVR_ENm = 1h (where n = 0 or 1 and m = 0 to 2). By default however, the PRU hardware will control the clocks as described in the following sections.