SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Table 13-54 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
| Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
|---|---|---|---|
| Yes | See Figure 13-42 | See Figure 13-44 | See Figure 13-45 |
| No | See Figure 13-43 | See Figure 13-44 | See Figure 13-46 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.