SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
| Module Instance | Device Allocation | Interconnect |
|---|---|---|
| TOP_CTRL | ✔ | VBUSP CORE Interconnect |
| Clocks | ||||
|---|---|---|---|---|
| Module Instance | Module Clock Input | Source Clock Signal | Source | Description |
| TOP_CTRL | CLK | SYSCLK | TOP_RCM | Functional and Interface Clock |
| TOP_CTRL | RCCLK | RCCLK10M | TOP_RCM | POK Filter clock |
| TOP_CTRL | TEMPSENSE_32K_CLK | XTAL_TEMPSENSE_32K_CLK | TOP_RCM | Thermal Manager clock |
| Resets | ||||
|---|---|---|---|---|
| Module Instance | Module Input | Source Signal | Source | Description |
| TOP_CTRL | RST | SYSRESET | TOP_RCM | TOP_CTRL Reset |
| TOP_CTRL | TSENSE_RESET | TSENSE_RESET | MSS_RCM | Thermal Manager Reset |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Type | Description |
|---|---|---|---|---|---|
| TOP_CTRL | MMR_ACCESS_ERR_RD | TOP_CTRL_RD_ACCESS_ERR | MSS_CTRL | Level |
Read Access Error Interrupt indicating protection, addressing, or lock violation |
| MMR_ACCESS_ERR_WR | TOP_CTRL_WR_ACCESS_ERR |
Write Access Error Interrupt indicating protection, addressing, or lock violation |
|||
| THRHLD_HIGH_INTR (INTR_TSENSE_H) | R5SS*_CORE*_INTR_IN_133 | R5SS*_CORE*_VIM | Temperature High Threshold Interrupt | ||
| THRHLD_LOW_INTR (INTR_TSENSE_L) | R5SS*_CORE*_INTR_IN_134 | Temperature Low threshold Interrupt |
| Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Type | Description |
|---|---|---|---|---|---|
| TOP_CTRL | VMON_ERR_H | ESM_LVL_EVENT_41 | ESM | Level | POK Voltage monitor error high interrupt |
| VMON_ERR_L | ESM_LVL_EVENT_42 | POK Voltage monitor error low interrupt |