SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
This is the recommended mode of operation if the zero-position of the rotor is in Q1 or Q2 during detection (ideally between 45 to 135 degrees). Sin channel will be positive.
Similar to previous Ideal Sample Mode 0, but Phase-1 is bypassed and sine channel is used for Phase-2 to detect ideal peak sampling point.