SPRUJ55D September 2023 – July 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The GPIO mux registers must be configured to connect this peripheral to the device pins.
Some IO functionality is defined by GPIO register settings independent of this peripheral. For input signals, the GPIO input qualification must be set to asynchronous mode by setting the appropriate QUAL_SEL register bits to 0x3. The internal pullups can be configured with the PUPDSEL register bit. See the General Purpose Input-Output (GPIO) chapter for more details on the GPIO mux and settings.